SBOS545D February 2011 – December 2018 TMP103
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
To communicate with the TMP103, the master must first address slave devices through a slave address byte. The slave address byte consists of seven address bits, and a direction bit that indicates the intent of executing a read or write operation.
The TMP103 is available in eight versions, each with a different slave address, as shown in Table 2. These addresses can be used as either a location or a temperature zone designator.
PRODUCT | TWO-WIRE ADDRESS | TEMPERATURE ZONE |
---|---|---|
TMP103A | 1110000 | Zone1 |
TMP103B | 1110001 | Zone2 |
TMP103C | 1110010 | Zone3 |
TMP103D | 1110011 | Zone4 |
TMP103E | 1110100 | Zone5 |
TMP103F | 1110101 | Zone6 |
TMP103G | 1110110 | Zone7 |
TMP103H | 1110111 | Zone8 |