SBOS564B November 2011 – December 2018 TMP104
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The conversion rate bits (CR1 and CR0), located in the Configuration Register, configure the TMP104 for conversion rates of 8 Hz, 4 Hz, 1 Hz, or 0.25 Hz (default). The TMP104 has a typical conversion time of 26 ms. To achieve different conversion rates, the TMP104 performs a single conversion and then powers down and waits for the appropriate delay set by CR1 and CR0. Table 8 shows the settings for CR1 and CR0.
CR1 | CR0 | CONVERSION RATE |
---|---|---|
0 | 0 | 0.25 Hz (default) |
0 | 1 | 1 Hz |
1 | 0 | 4 Hz |
1 | 1 | 8 Hz |
After power-up or general-call reset, the TMP104 immediately starts a conversion, as shown in Figure 14. The first result is available after 26 ms (typical). The active quiescent current during conversion is 40 μA (typical at +25°C, V+ = 1.8 V). The quiescent current during delay is 1.0 μA (typical at +25°C, V+ = 1.8 V).
NOINDENT:
Delay is set by CR1 and CR0.