SLOS887F September 2014 – June 2022 TMP112-Q1
PRODUCTION DATA
The TMP112-Q1 device is designed for extended temperature measurement in control units, climate control, infotainment, and sensor modules. The device is specified for operation over a temperature range of –40°C to 125°C.
The TMP112-Q1 production units are 100% tested against sensors that are NIST-traceable and are verified with equipment that are NIST-traceable through ISO/IEC 17025 accredited calibrations.