SLOS887F September 2014 – June 2022 TMP112-Q1
PRODUCTION DATA
To communicate with the TMP112-Q1 device, the controller must first address target devices through a target-address byte. The target-address byte consists of seven address bits and a direction bit indicating the intent of executing a read or write operation.
The TMP112-Q1 device features an address pin to allow up to four devices to be addressed on a single bus. Table 8-4 lists the pin logic levels used to properly connect up to four devices.
DEVICE TWO-WIRE ADDRESS | A0 PIN CONNECTION |
---|---|
1001 000 | Ground |
1001 001 | V+ |
1001 010 | SDA |
1001 011 | SCL |