SBOS740A May 2017 – May 2019 TMP116
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This register function is the same as the EEPROM1 register.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 |
R/W-x | R/W-x | R/W-x | R/W-x | R/W-x | R/W-x | R/W-x | R/W-x |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
R/W-x | R/W-x | R/W-x | R/W-x | R/W-x | R/W-x | R/W-x | R/W-x |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15:0 | D[15:0] | R/W | xxxxh | This 16-bit register can be used as a scratch pad by the customer. |