SBOS740A May 2017 – May 2019 TMP116
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
To communicate with the TMP116, the master must first address slave devices through an address byte. The address byte consists of seven address bits and a read-write (R/W) bit indicating the intent of executing a read or write operation.
The TMP116 features an address pin to allow up to four devices to be addressed on a single bus. Table 2 describes the pin connection used to properly address up to four devices. x represents the read-write (R/W) bit.
DEVICE ADDRESS | ADD0 PIN CONNECTION |
---|---|
1001000x | Ground |
1001001x | V+ |
1001010x | SDA |
1001011x | SCL |