SBOS740A May 2017 – May 2019 TMP116
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This register is a 16-bit, read-only register that stores the output of the most recent conversion. One LSB equals 7.8125 m°C. Data are represented in binary two's complement format. Following power-up or a general-call reset, the temperature register reads –256°C until the first conversion is complete (see the Power Up section).
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
T15 | T14 | T13 | T12 | T11 | T10 | T9 | T8 |
R-1 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
T7 | T6 | T5 | T4 | T3 | T2 | T1 | T0 |
R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 | R-0 |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15:0 | T[15:0] | R | 8000h | 16-bit, read-only register that stores the most recent temperature conversion results. |