SBOS740A May 2017 – May 2019 TMP116
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
fSCL | SCL operating frequency | 1 | 400 | kHz |
tBUF | Bus free time between STOP and START conditions | 1300 | ns | |
tHD;STA | Hold time after repeated START condition.
After this period, the first clock is generated. |
600 | ns | |
tSU;STA | Repeated START condition setup time | 600 | ns | |
tSU;STO | STOP condition setup time | 600 | ns | |
tHD;DAT | Data hold time | 0 | ns | |
tVD;DAT | Data valid time(1) | 0.9 | µs | |
tSU;DAT | Data setup time | 100 | ns | |
tLOW | SCL clock low period | 1300 | ns | |
tHIGH | SCL clock high period | 600 | ns | |
tF – SDA | Data fall time | 20 × (V+ / 5.5) | 300 | ns |
tF, tR – SCL | Clock fall and rise time | 300 | ns | |
tR | Rise time for SCL ≤ 100 kHz | 1000 | ns | |
Serial bus timeout (SDA bus released if there is no clock) | 20 | 40 | ms |