SNOSD82D June 2018 – September 2022 TMP117
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
To communicate with the TMP117, the master must first address slave devices through an address byte. The address byte has seven address bits and a read-write (R/W) bit that indicates the intent of executing a read or write operation.
The TMP117 features an address pin to allow up to four devices to be addressed on a single bus. Table 7-2 describes the pin logic levels used to properly connect up to four devices. x represents the read-write (R/ W) bit.
DEVICE TWO-WIRE ADDRESS | ADD0 PIN CONNECTION |
---|---|
1001000x | Ground |
1001001x | V+ |
1001010x | SDA |
1001011x | SCL |