SNOSD82D June 2018 – September 2022 TMP117
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
TEMPERATURE TO DIGITAL CONVERTER | ||||||||
Temperature accuracy | TMP117 | -20 °C to 50 °C | 8 averages 1-Hz conversion cycle Thermal Pad unsoldered (DRV Package) I2C Input voltages: VIL ≤ 0.05 * V+, VIH ≥ 0.95 * V+ |
-0.1 | ±0.05 | 0.1 | °C | |
-40 °C to 70 °C | -0.15 | ±0.05 | 0.15 | |||||
-40 °C to 100 °C | -0.2 | ±0.1 | 0.2 | |||||
-55 °C to 125 °C | -0.25 | ±0.1 | 0.25 | |||||
-55 °C to 150 °C | -0.3 | ±0.1 | 0.3 | |||||
TMP117M | 25 °C to 50 °C | -0.1 | ±0.05 | 0.1 | ||||
0°C to 70 °C | -0.15 | ±0.05 | 0.15 | |||||
0 °C to 85 °C | -0.2 | ±0.1 | 0.2 | |||||
TMP117N | -40 °C to 100 °C | -0.2 | ±0.1 | 0.2 | ||||
-55 °C to 125 °C | -0.25 | ±0.1 | 0.25 | |||||
-55 °C to 150 °C | -0.3 | ±0.1 | 0.3 | |||||
DC power supply sensitivity | One-shot mode, 8 Averages | 6 | m°C/V | |||||
Temperature resolution (LSB) | 7.8125 | m°C | ||||||
Repeatability(1) | V+ = 3.3 V 8 averages 1-Hz conversion cycle |
±1 | LSB | |||||
Long-term stability and drift | 1000 hours at 150 °C(2) | ±0.03 | °C | |||||
Temperature cycling and hysteresis(3) | 8 Averages | ±2 | LSB | |||||
Conversion time | One-shot mode | 13 | 15.5 | 17.5 | ms | |||
DIGITAL INPUT/OUTPUT | ||||||||
Input capacitance | 4 | pF | ||||||
VIH | Input logic high level | SCL, SDA | 0.7 * (V+) | V | ||||
VIL | Input logic low level | SCL, SDA | 0.3 * (V+) | V | ||||
IIN | Input leakage current | -0.1 | 0.1 | μA | ||||
VOL | SDA and ALERT output logic low level | IOL = -3 mA | 0 | 0.4 | V | |||
POWER SUPPLY | ||||||||
IQ_ACTIVE | Quiescent current during active conversion | Active Conversion, serial bus inactive | 135 | 220 | μA | |||
IQ | Quiescent current | Duty cycle 1 Hz, averaging mode off, serial bus inactive. TA = 25 °C | 3.5 | 5 | μA | |||
Duty cycle 1 Hz, 8 averaging mode on, serial bus inactive. TA = 25 °C | 16 | 22 | ||||||
Duty cycle 1 Hz, averaging mode off, serial bus active, SCL frequency = 400 kHz | 15 | |||||||
ISB | Standby current(4) | Serial bus inactive. SCL, SDA, and ADD0 = V+. TA = 25 °C | 1.25 | 3.1 | μA | |||
ISD | Shutdown current | Serial bus inactive, SCL, SDA, and ADD0 = V+. TA = 25 °C | 0.15 | 0.5 | μA | |||
Shutdown current | Serial bus inactive, SCL, SDA and ADD0 = V+, TA = 150 °C | 5 | μA | |||||
Shutdown current | Serial bus active, SCL frequency = 400 kHz, ADD0 = V+ | 17 | μA | |||||
IEE | EEPROM write quiescent current | ADC conversion off; serial bus inactive | 240 | μA | ||||
VPOR | Power-on-reset threshold voltage | Supply rising | 1.6 | V | ||||
Brownout detect | Supply falling | 1.1 | V | |||||
tRESET | Reset Time | Time required by device to reset | 1.5 | ms |