The TMP126-Q1 is a 0.25°C accuracy digital temperature that supports an ambient temperature range of –55°C to 175°C. The TMP126-Q1 features a 14-bit signed temperature resolution (0.03125°C per LSB) while operating over a supply range of 1.62 V to 5.5 V. With a fast conversion rate, low supply current, and a simple 3-wire SPI compatible interface, the TMP126-Q1 is designed for a wide range of applications.
The TMP126-Q1 includes additional advanced features for increased reliability in harsh environments such as optional CRC checksum for data integrity, programmable alert limits, a temperature slew rate warning, and an enhanced operational temperature range. The device utilizes a NIST traceable factory calibration for guaranteed accuracy and comes in a small SOT package for close placement to heat sources along with fast response times.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TMP126-Q1 | SOT-SC70 (6) | 2.00 mm × 1.25 mm |
SOT-23 (6) | 2.90 mm × 1.60 mm |
Changes from Revision B (March 2022) to Revision C (June 2022)
Changes from Revision A (March 2022) to Revision B (March 2022)
Changes from Revision * (May 2021) to Revision A (March 2022)