SNIS227C May 2021 – June 2022 TMP126-Q1
PRODUCTION DATA
The TMP126-Q1 is a factory calibrated digital output temperature sensor designed for thermal management and thermal protection applications. The device has a 3-wire SPI compatible interface with multiple operating modes including continuous, one-shot, and shutdown mode. The TMP126-Q1 features an ALERT output with temperature threshold settings for autonomous monitoring and system alerts. In addition the TMP126-Q1 also includes a temperature slew rate warning feature that alerts the system to temperature spikes, allowing for corrective action before reaching thermal limits.
For data integrity an optional Cyclic Redundancy Check (CRC) is available that will validate communication with the device.