SNIS209C July 2021 – June 2022 TMP126
PRODUCTION DATA
Data is read from the TMP126 by setting the R/W bit of the command word to 1. Data can be continuously read from a single register by setting the auto-increment bit to 0 in the command register. Figure 8-13 shows an example of a repeated data read from a single register. Repeated temperature reads are not supported.
Figure 8-14 shows how setting the auto increment to 1 to can enable a read from multiple registers in a single transaction.