Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TMP127-Q1 Automotive Grade, 0.8 °C SPI Temperature Sensor With 175 °C Operation
1 Features
- AEC-Q100 qualified for automotive
applications:
- Device temperature
grade-0: –55 °C to 175 °C ambient operating temperature
- Device HBM classification
level 2
- Device CDM classification
level C2b
- Functional Safety Capable
- High accuracy
- ±0.8 °C (maximum) from
–55 °C to 150 °C
- ±1 °C (maximum) from 150
°C to 175 °C
- Supply range of 1.62 V to 5.5 V
- Automated continuous conversion
mode
- Shutdown mode
- Low power consumption
- Typical standby current
of 0.5 µA
- Typical shutdown current
of 0.35 µA
- Factory calibrated
- 3-wire SPI interface
2 Applications
- Transmission control units
- On-board chargers (OBC)
- Brake systems
- Field transmitters
- Building and factory
automation
- Avionics
- Ultrasonic level sensing
- Vehicle control units (VCU)
- Powertrain exhaust sensor
- Electric power steering (EPS)