SBOSA50A December 2021 – March 2022 TMP127-Q1
PRODUCTION DATA
Shutdown mode is enabled by writing XXFFh to the Mode byte in the configuration register. While in shutdown mode, the TMP127-Q1 will output the device ID information on the SIO pin for the first 16 clock cycles. After the 16th rising SCLK edge, the TMP127-Q1 will tri-state the SIO pin and be ready for the controller to write to the configuration register.
Figure 8-3 shows a diagram of the communication in shutdown mode.