4 Revision History
Changes from Revision B (December 2022) to Revision C (May 2023)
- Removed preview note from WSON package optionGo
- Added device comparison tableGo
- Changed maximum operating temperature range for standard speed mode in footnote 2Go
- Changed NGR package maximum accuracy for +10°C to +45°C from ±0.3°C to ±0.2°C and full range from ±1.0°C to ±0.4°CGo
- Changed VIL of IO from 0.2×VS to 0.3×VS
Go
- Changed VIH of IO from 0.8×VS to 0.7×VS
Go
- Added standby current specification for continuous conversion modeGo
- Changed tSLOT minimum in standard mode from 60 µs to tWR0L + tRC
Go
- Removed tSLOT maximum in standard modeGo
- Changed tSLOT minimum in overdrive mode from 11 µs to tWR0L + tRC
Go
- Changed tREC in overdrive speed from 10 µs to 2 µsGo
- Changed tRL minimum from 2 µs to 2.5 µsGo
- Changed tREADIDLE from 400 µs to 560 µsGo
- Changed IDD_PROG from 214 µA to 230 µAGo
- Added continuous conversion mode for VDD powered
modeGo
Changes from Revision A (September 2022) to Revision B (December 2022)
- Changed the DGK (VSSOP) package status from Advanced Information to
Production DataGo
- Added Functional Safety information to the Features
sectionGo
- Changed DGK package maximum accuracy for full range from ±1.0°C to ±0.5°CGo
- Changed tREC in overdrive speed from 2 µs to 10 µsGo
- Added minimum EEPROM Endurance specification for 125 °CGo
- Removed GPIO read and CRC byte from the GPIO WRITE
sectionGo
Changes from Revision * (February 2022) to Revision A (September 2022)
- Added WSON package optionGo
- Added pinout for WSON packageGo
- Updated operating ambient temperature as –55°C to 150 °CGo
- Added long-term stability and drift specificationGo
- Added temperature cycling and hysteresis specificationGo
- Added response time specificationGo
- Changed standby current as 1.6 µAGo
- Changed power-on reset threshold on rising supply from typical 1.25 V to minimum of 1.5 VGo
- Changed power-on reset threshold on falling supply from typical 1.15 V to maximum of 1.3 VGo
- Added typical Endurance spec for EEPROMGo
- Added the Flexible Device Address sectionGo
- Added section on standard and overdrive bus speedsGo
- Added FLEXADDR address commandGo
- Added description of FLEXADDR address commandGo
- Updated reset value for TEMP_RESULT_L and TEMP_RESULT_H
registersGo
- Added DATA_READY flag in STATUS_REGGo
- Added FLEX_ADDR_MODE bits in CONFIG_REG2 registerGo
- Updated STACKMODE_ADDR as SHORT_ADDR registerGo