SBOSA45C february 2022 – may 2023 TMP1826
PRODUCTION DATA
The register is used to select the IO function for the pins marked IO0-IO3 on the device. When selected to function as a digital open-drain output, the pin shall be able to drive a 0 or 1 externally for controlling open drain output on IO0 to IO3 pin. In bus powered mode, IOs tied to SDQ and used for short address must not be configured as output as this may cause the SDQ line to be driven low. TI strongly recommends to use a 20 KΩ resistor between IO pins and SDQ.
Return to Register Map.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IO3_SEL[1:0] | IO2_SEL[1:0] | IO1_SEL[1:0] | IO0_SEL[1:0] | ||||
WO-00b | WO-00b | WO-00b | WO-00b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | IO3_SEL[1:0] | WO | 00b | Selects the function of the IO 00b = IO3 is configured as input buffer and can be read 01b = Reserved 10b = IO3 is configured as an output in open drain mode and the IO is driven as '0' 11b = IO3 is configured as an output in open drain mode and the IO is driven as Hi-Z |
5:4 | IO2_SEL[1:0] | WO | 00b | Selects the function of the IO 00b = IO2 is configured as input buffer and can be read 01b = IO2 is configured as an open drain active low alert 10b = IO2 is configured as an output in open drain mode and the IO is driven as '0' 11b = IO2 is configured as an output in open drain mode and the IO is driven as Hi-Z |
3:2 | IO1_SEL[1:0] | WO | 00b | Selects the function of the IO 00b = IO1 is configured as input buffer and can be read 01b = Reserved 10b = IO1 is configured as an output in open drain mode and the IO is driven as '0' 11b = IO1 is configured as an output in open drain mode and the IO is driven as Hi-Z |
1:0 | IO0_SEL[1:0] | WO | 00b | Selects the function of the IO 00b = IO0 is configured as input buffer and can be read 01b = Reserved 10b = IO0 is configured as an output in open drain mode and the IO is driven as '0' 11b = IO0 is configured as an output in open drain mode and the IO is driven as Hi-Z |