SBOSA45C february 2022 – may 2023 TMP1826
PRODUCTION DATA
SCRATCHPAD-1 BYTE | TYPE | RESET | REGISTER NAME | REGISTER DESCRIPTION | SECTION |
---|---|---|---|---|---|
00h | RO | 00h | TEMP_RESULT_L | Temperature result LSB register | Go |
01h | RO | 00h | TEMP_RESULT_H | Temperature result MSB register | Go |
02h | RO | 3xh | STATUS_REG | Status register | Go |
03h | RO | FFh | Reserved | Reserved | |
04h | R/W | 70h | CONFIG_REG1 | Device Configuration-1 register | Go |
05h | R/W | 80h | CONFIG_REG2 | Device Configuration-2 register | Go |
06h | R/W | 00h | SHORT_ADDR | Short address register | Go |
07h | RO | FFh | Reserved | Reserved | |
08h | R/W | 00h | TEMP_ALERT_LOW_L | Temperature alert low limit LSB | Go |
09h | R/W | 00h | TEMP_ALERT_LOW_H | Temperature alert low limit MSB | Go |
0Ah | R/W | F0h | TEMP_ALERT_HIGH_L | Temperature alert high limit LSB | Go |
0Bh | R/W | 07h | TEMP_ALERT_HIGH_H | Temperature alert high limit MSB | Go |
0Ch | R/W | 00h | TEMP_OFFSET_L | Temperature offset LSB register | Go |
0Dh | R/W | 00h | TEMP_OFFSET_H | Temperature offset MSB register | Go |
0Eh | RO | FFh | Reserved | Reserved | |
0Fh | RO | FFh | Reserved | Reserved | |
— | RO | F0h | IO_READ | IO read register | Go |
— | WO | 00h | IO_CONFIG | IO configuration register | Go |
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
RC | R C |
Read to Clear |
R-0 | R -0 |
Read Returns 0s |
Write Type | ||
W | W | Write |
W0CP | W 0C P |
W 0 to clear Requires privileged access |
Reset or Default Value | ||
-n | Value after reset or the default value |