at TA = 25°C, (unless otherwise noted)
TMP235-Q1: VDD = 2.3 to 5.5 V, IOUT = 0
µA, CLOAD = 1000 pF |
Figure 6-1 Accuracy vs
TA Temperature
TMP23x-Q1:
IOUT = from 0 µA to 100 µA, CLOAD = 1000 pF |
Figure 6-3 Changes in
Accuracy vs Ambient Temperature (Due to Load)
TMP23x-Q1:
VDD = 2.3 V, CLOAD = 1000 pF |
Figure 6-5 Load Regulation
vs Ambient TemperatureFigure 6-7 Output Voltage
vs Power Supply
TMP23x-Q1:
TA = 25°C, VDD = 5 V, IOUT = 100 µA |
Figure 6-9 Output
Impedance vs Frequency
IOUT = 0 µA, CLOAD = 1000 pF |
Figure 6-2 Output Voltage
vs Ambient Temperature
TMP23x-Q1:
IOUT = 0 µA, CLOAD = 1000 pF |
Figure 6-4 Supply Current
vs Temperature
TMP23x-Q1:
VDD = 2.3 to 5.5 V, IOUT = 0 µA, CLOAD =
1000 pF |
Figure 6-6 Line Regulation
(Δ°C / ΔVDD) vs Ambient Temperature
TMP23x-Q1: 1 × 1
(inches) PCB, Air 26°C to Fluid Bath 123°C |
Figure 6-8 Thermal
Response (Air-to-Fluid Bath)