SBOS857E September 2017 – May 2019 TMP235 , TMP236
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER SUPPLY | |||||||
IDD | Operating current | TA = 25℃, VDD = 2.3 V, TMP235 | 9 | µA | |||
TA = 25℃, VDD = 3.1 V, TMP236 | 10 | ||||||
TA = –40℃ to +125℃, TMP235 | 14.5 | ||||||
TA = –10℃ to +125℃, TMP236 | 15 | ||||||
TA = 150℃, TMP235 | 17 | ||||||
Δ℃/
ΔVDD |
Line regulation | –0.1 | 0.02 | 0.1 | ℃/V | ||
SENSOR ACCURACY | |||||||
TACY | Temperature accuracy (1) | TA = 25°C | ±0.5 | ℃ | |||
TA = 0°C to 70°C (SC70 Package) | –1 | ±0.5 | +1 | ||||
TA = 0°C to +70°C (SOT-23 Package) | –1.2 | ±0.5 | +1.2 | ||||
TA = –40°C to +125°C (TMP235A2) | –2 | ±0.5 | +2 | ||||
TA = –10°C to +125°C (TMP236A2) | –2 | ±0.5 | +2 | ||||
TA = –40°C to +150°C (TMP235A2) | –2 | ±0.5 | +2 | ||||
Accuracy
Level 4 (A4) |
TA = 25°C | ±1 | |||||
TA = 0°C to 70°C | –2 | ±1 | +2 | ||||
TA = –40°C to +125°C (TMP235A4) | –4 | ±1 | +4 | ||||
TA = –10°C to +125°C (TMP236A4) | –4 | ±1 | +4 | ||||
TA = –40°C to +150°C (TMP235A4) | –5 | ±1 | +5 | ||||
SENSOR OUTPUT | |||||||
V0℃ | Output voltage offset at 0 °C | TMP235 | 500 | mV | |||
TMP236 | 400 | ||||||
TC | Temperature coefficient (sensor gain) | TMP235 | 10 | mV/℃ | |||
TMP236 | 19.5 | ||||||
VONL | Output nonlinearity(1) | TA = 0 °C to 70 °C, no load | ±0.5 | ℃ | |||
IOUT | Output current | 500 | μA | ||||
ZOUT | Output impedance | IOUT = 100 μA, f = 100 Hz | 20 | Ω | |||
IOUT = 100 μA, f = 500 Hz | 50 | ||||||
Output load regulation | TA = 0°C to 70°C, IOUT = 100 μA,
ΔVOUT / ΔIOUT |
1 | Ω | ||||
tON | Turn on time | Time to reach accuracy within ±0.5°C | 800 | μs | |||
CLOAD | Typical load capacitance | 1000 | pF | ||||
tRES | Thermal response to 63% | SC70 | 30°C (Air) to +125°C (Fluid Bath) | 1.3 | s |