SBOS363F June 2006 – May 2018 TMP275
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TEMPERATURE INPUT | |||||||
Range | –40 | 125 | °C | ||||
Accuracy (Temperature Error) | –20°C to 100°C, V+ = 3.3 V | ±0.0625 | ±0.5 | °C | |||
0°C to 100°C, V+ = 3 V to 3.6 V | ±0.0625 | ±0.75 | °C | ||||
–40°C to 125°C, V+ = 3 V to 3.6 V | ±0.0625 | ±1 | °C | ||||
25°C to 100°C, V+ = 3.3 V to 5.5 V | 0.2 | ±1.5 | °C | ||||
Resolution(1) | Selectable | 0.0625 | °C | ||||
Repeatability(2) | 25°C, V+= 3.3 V(3) | ±0.0625 | °C | ||||
Long-term drift (4) | 500 hours at 150°C | ±0.0625 | °C | ||||
DIGITAL INPUT/OUTPUT | |||||||
Input Capacitance | 3 | pF | |||||
Input logic level, HIGH, VIH | 0.7(V+) | 6 | V | ||||
Input logic level, LOW, VIL | −0.5 | 0.3(V+) | V | ||||
Leakage Input Current, IIN | 0 V ≤ VIN ≤ 6 V | 1 | µA | ||||
Input Voltage Hysteresis | SCL and SDA pins | 500 | mV | ||||
SDA Output logic level, LOW, VOL | IOL = 3 mA | 0 | 0.15 | 0.4 | V | ||
ALERT Output logic level, HIGH, VOL | IOL = 4 mA | 0 | 0.15 | 0.4 | V | ||
Resolution | Selectable | 9 to 12 | Bits | ||||
Coversion Time | 9-Bit | 27.5 | 37.5 | ms | |||
10-Bit | 55 | 75 | ms | ||||
11-Bit | 110 | 150 | ms | ||||
12-Bit | 220 | 300 | ms | ||||
Time-out time | 25 | 54 | 74 | ms | |||
POWER SUPPLY | |||||||
Operating range | 2.7 | 5.5 | V | ||||
Quiescent Current, IQ | Serial bus inactive | 50 | 85 | µA | |||
Serial bus active, SCL freq = 400 kHz | 100 | µA | |||||
Serial bus active, SCL freq = 3.4 MHz | 410 | µA | |||||
Shutdown Current, ISD | Serial bus inactive | 0.1 | 3 | µA | |||
Serial bus active, SCL freq = 400 kHz | 60 | µA | |||||
Serial bus active, SCL freq = 3.4 MHz | 380 | µA | |||||
TEMPERATURE RANGE | |||||||
Specified Range | –40 | 125 | °C | ||||
Operating Range | –55 | 127 | °C |