SBOS335F
June 2005 – January 2023
TMP300
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Pin Configuration and Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
Electrical Characteristics
6.4
Typical Characteristics
7
Detailed Description
7.1
Overview
7.2
Feature Description
7.2.1
Calculating RSET
7.2.2
Using VTEMP to Trip the Digital Output
7.2.3
Analog Temperature Output
7.2.4
Using a DAC to Set the Trip Point
7.2.5
Hysteresis
8
Device and Documentation Support
8.1
Receiving Notification of Documentation Updates
8.2
Support Resources
8.3
Trademarks
8.4
Electrostatic Discharge Caution
8.5
Glossary
9
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
DCK|6
MPDS114C
DBV|6
MPDS026O
Thermal pad, mechanical data (Package|Pins)
DCK|6
QFND228B
Orderable Information
sbos335f_oa
sbos335f_pm
1
Features
Accuracy: ±1°C (typical at +25°C)
Programmable trip point
Programmable hysteresis: 5°C/10°C
Open-drain outputs
Low power: 110 μA (maximum)
Wide voltage range: +1.8 V to +18 V
Temperature range: –40°C to +125°C
Analog out: 10mV/°C
SC70-6 and SOT23-6 packages