SBOS335F June 2005 – January 2023 TMP300
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
TSET | 1 | I | Temperature set pin. Connects to a resistor to set the trip point |
GND | 2 | — | Ground |
OUT | 3 | O | Trip output |
HYSTSET | 4 | I | Hysteresis Set. Connect to Ground for 5°C hysteresis or connect to V+ for 10°C hysteresis |
VTEMP | 5 | I | Analog Temperature output |
V+ | 6 | O | Supply voltage: 1.8 V to 18 V |