The TMP302-Q1 family of devices is a temperature switch in a micropackage (SOT563). The TMP302-Q1 family of devices offers low power (15 μA maximum) and ease-of-use through pin-selectable trip points and hysteresis.
These devices require no additional components for operation; they can function independent of microprocessors or microcontrollers.
The TMP302-Q1 family of devices is available in several different versions with trip points from 50ºC to 125ºC in increments of 5ºC (see the Device Comparison Table).
PART NUMBER | PACKAGE | |
---|---|---|
TMP302-Q1 | SOT563 (6) | 1.60 mm × 1.20 mm |