SLOS889C October 2014 – September 2018 TMP302-Q1
PRODUCTION DATA.
Figure 12 and Figure 13 show the TMP302A-Q1 power-on response with the ambient temperature less than 50°C and greater than 50°C respectively. The TMP302A-Q1 was configured with trip point set to 50°C. The TMP302B-Q1, TMP302C-Q1, and TMP302D-Q1 devices behave similarly with regards to power on response with TA below or above the trip point. Note that the OUT signal typically requires 35 ms following power on to become valid.