Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TMP302 Easy-to-Use, Low-Power, Low-Supply Temperature Switch in Micropackage
1 Features
- Low Power: 15 μA (Maximum)
- SOT563 Package: 1.6-mm × 1.6-mm × 0.6 mm
- Trip-Point Accuracy: ±0.2°C (Typical) From +40°C to +125°C
- Pin-Selectable Trip Points
- Open-Drain Output
- Pin-Selectable Hysteresis: 5°C and 10°C
- Low Supply Voltage Range: 1.4 V to 3.6 V