SBOS488E June 2009 – December 2018 TMP302
PRODUCTION DATA.
Determine the threshold temperature and hysteresis required for the application. Connect the TMPSET0, TMPSET1, and HYSTSET pins according to the design requirements. Refer to Table 1 and Table 2. Use a 10-kΩ pullup resistor from the OUT pin to the VS pin. To minimize power, a larger-value pullup resistor can be used but must not exceed 100 kΩ. Place a 0.1-µF bypass capacitor close to the TMP302 device to reduce noise coupled from the power supply.