The TMP421-Q1, TMP422-Q1, and TMP423-Q1 devices are single, dual, and triple remote, automotive-qualified temperature sensor monitors with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or field-programmable gate arrays (FPGAs).
Remote accuracy is ±1°C for multiple device manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to configure the device.
The TMP421-Q1, TMP422-Q1, and TMP423-Q1 include series resistance cancellation, programmable non-ideality factor, wide remote temperature
measurement range (up to +150°C), and diode fault detection.
The TMP421-Q1, TMP422-Q1, and TMP423-Q1 are all available in an 8-pin SOT-23 package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TMP421-Q1 TMP422-Q1 TMP423-Q1 |
SOT-23 (8) | 2.90 mm × 1.63 mm |
DATE | REVISION | NOTES |
---|---|---|
November 2016 | * | Initial release. |
PART NUMBER | DESCRIPTION | TWO-WIRE ADDRESS |
---|---|---|
TMP421-Q1 | Single-channel remote junction temperature sensor | 100 11xx |
TMP422-Q1 | Dual-channel remote junction temperature sensor | 100 11xx |
TMP423-Q1 | Triple-channel remote junction temperature sensor | 100 1100 |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | DXP | Analog input | Positive connection to remote temperature sensor |
2 | DXN | Analog input | Negative connection to remote temperature sensor |
3 | A1 | Digital input | Address pin |
4 | A0 | Digital input | Address pin |
5 | GND | Ground | Ground |
6 | SDA | Bidirectional digital input-output | Serial data line for SMBus, open-drain; requires pullup resistor to V+ |
7 | SCL | Digital input | Serial clock line for SMBus, open-drain; requires pullup resistor to V+ |
8 | V+ | Power supply | Positive supply voltage (2.7 V to 5.5 V for the TMP421-Q1) |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | DX1 | Analog input | Channel 1 remote temperature sensor connection pin. Also sets the TMP422-Q1 address; see Table 4. |
2 | DX2 | Analog input | Channel 1 remote temperature sensor connection pin. Also sets the TMP422-Q1 address; see Table 4. |
3 | DX3 | Analog input | Channel 2 remote temperature sensor connection pin. Also sets the TMP422-Q1 address; see Table 4. |
4 | DX4 | Analog input | Channel 2 remote temperature sensor connection pin. Also sets the TMP422-Q1 address; see Table 4. |
5 | GND | Ground | Ground |
6 | SDA | Bidirectional digital input-output | Serial data line for SMBus, open-drain; requires pullup resistor to V+. |
7 | SCL | Digital input | Serial clock line for SMBus, open-drain; requires pullup resistor to V+. |
8 | V+ | Power supply | Positive supply voltage (2.7 V to 5.5 V). |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | DXP1 | Analog input | Channel 1 positive connection to remote temperature sensor |
2 | DXP2 | Analog input | Channel 2 positive connection to remote temperature sensor |
3 | DXP3 | Analog input | Channel 3 positive connection to remote temperature sensor |
4 | DXN | Analog input | Common negative connection to remote temperature sensors, channel 1, channel 2, and channel 3 |
5 | GND | Ground | Ground |
6 | SDA | Bidirectional digital input-output | Serial data line for SMBus, open-drain; requires pullup resistor to V+ |
7 | SCL | Digital input | Serial clock line for SMBus, open-drain; requires pullup resistor to V+ |
8 | V+ | Power supply | Positive supply voltage (2.7 V to 5.5 V) |