SBOS686A June 2013 – December 2014 TMP451
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ALERT/THERM2 | 6 | Digital output | Interrupt or SMBus alert output. Can be configured as a second THERM output. Open-drain; requires pullup resistor to voltage between 1.7 V and 3.6 V. |
D– | 3 | Analog input | Negative connection to remote temperature sensor. |
D+ | 2 | Analog input | Positive connection to remote temperature sensor. |
GND | 5 | Ground | Supply ground connection. |
SCL | 8 | Digital input | Serial clock line for SMBus. Input; requires pullup resistor to voltage between 1.7 V and 3.6 V if driven by open-drain output. |
SDA | 7 | Bidirectional digital input-output | Serial data line for SMBus. Open-drain; requires pullup resistor to voltage between 1.7 V and 3.6 V. |
THERM | 4 | Digital output | Thermal shutdown or fan-control pin. Open-drain; requires pullup resistor to voltage between 1.7 V and 3.6 V. |
V+ | 1 | Power supply | Positive supply voltage, 1.7 V to 3.6 V. |