SBOS835C May 2017 – October 2019 TMP464
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADD | 9 | Digital Input | Address select. Connect to GND, V+, SDA, or SCL. |
D1+ | 6 | Analog input | Positive connection to remote temperature sensors. A total of 4 remote channels are supported. An unused channel must be connected to D–. |
D2+ | 5 | Analog input | Positive connection to remote temperature sensors. A total of 4 remote channels are supported. An unused channel must be connected to D–. |
D3+ | 4 | Analog input | Positive connection to remote temperature sensors. A total of 4 remote channels are supported. An unused channel must be connected to D–. |
D4+ | 3 | Analog input | Positive connection to remote temperature sensors. A total of 4 remote channels are supported. An unused channel must be connected to D–. |
D– | 7 | Analog input | Negative connection to remote temperature sensors. Common for 4 remote channels. |
GND | 8 | Ground | Supply ground connection |
NC | 1, 2, 15, 16 | — | No connection, may be left floating or connected to GND or V+ |
SCL | 13 | Digital input | Serial clock line for I2C or SMBus compatible two-wire interface.
Input; requires a pullup resistor to a voltage between 1.7 V and 3.6 V (not necessarily V+) if driven by an open-drain output. |
SDA | 12 | Bidirectional digital input-output | Serial data line for I2C- or SMBus compatible two-wire interface. Open-drain; requires a pullup resistor to a voltage between 1.7 V and 3.6 V, not necessarily V+. |
THERM | 10 | Digital output | Thermal shutdown or fan-control pin.
Active low; open-drain; requires a pullup resistor to a voltage between 1.7 V and 3.6 V, not necessarily V+. If this pin is not used it may be left open or grounded. |
THERM2 | 11 | Digital output | Second THERM output.
Active low; open-drain; requires a pullup resistor to a voltage between 1.7 V and 3.6 V, not necessarily V+. If this pin is not used it may be left open or grounded. |
V+ | 14 | Power supply | Positive supply voltage, 1.7 V to 3.6 V; requires 0.1-µF bypass capacitor to ground. |