SBOS835C May 2017 – October 2019 TMP464
PRODUCTION DATA.
Typical behavior of 75 devices over temperature at V+ = 1.8 V |
Typical behavior of 30 devices over temperature with V+ from 1.8 V to 3.6 V |
No physical capacitance during measurement |
Typical behavior of 75 devices over temperature at V+ = 1.8 V with the remote diode junction at 150°C. |
No physical series resistance on D+, D– pins during measurement |