SBOSA41A May 2023 – September 2023 TMP4718
PRODUCTION DATA
When the Mode bit is set to 1 in the Configuration register, the device immediately enters the low-power shutdown mode. If the device is making a temperature conversion, the device will stop the conversion and discard the partial result. In this mode, the device powers down all active circuitry and can be used in conjunction with the One_Shot bit to perform temperature conversions. Engineers can use the device for battery-operated systems and other low-power consumption applications because the device typically only consumes 0.5 µA in Shutdown Mode.
Entering Shutdown Mode will not clear any active Alerts and will not deassert the ALERTor T_CRIT pins.