SBOSA41A May 2023 – September 2023 TMP4718
PRODUCTION DATA
To communicate with the TMP4718, the controller must first address the target device through an address byte. The address byte has seven address bits and a read-write (R/W) bit that indicates the intent of executing a read or write operation. The TMP4718 offers two different target addresses based on the two different device part numbers shown below.
DEVICE | 7-BIT I2C ADDRESS | |
---|---|---|
HEX |
BINARY | |
TMP4718ADGKR |
0x4C | 1001100'b |
TMP4718BDGKR | 0x4D | 1001101'b |