Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TMP61-Q1 Automotive Grade, ±1%
10-kΩ Linear Thermistor With 0402 and 0603 Package Options
1 Features
- Automotive Qualifications
- AEC-Q100 Grade 1: –40°C to 125°C
- AEC-Q100 Grade 0 (DYA): –40°C to 150°C
- AEC-Q100 Grade 0 (ELPG): –40°C to 170°C
- AEC-Q200
Tested
- Functional Safety-Capable
- Silicon-based thermistor with a
positive temperature coefficient (PTC)
- Linear resistance change across
temperature
- 10-kΩ nominal resistance at 25°C (R25)
- ±1% maximum (0°C to 70°C)
- Consistent sensitivity across temperature
- 6400 ppm/°C TCR (25°C)
- 0.2% typical TCR tolerance across
temperature range
- Fast thermal response time of 0.6 s
(DEC)
- Long lifetime and robust performance
- Built-in fail-safe in case of
short-circuit failures
- 0.5% typical long term sensor drift
2 Applications
- Thermal compensation
- Display backlight
- Battery management
systems
- Thermal threshold detection
- Motor control
- On-board chargers &
DC-DC converters