SNIS210G April 2019 – November 2023 TMP61-Q1
PRODUCTION DATA
at TA = 25°C, (unless otherwise noted)
VSNS = 1 V |
Ambient condition: still air |
Ambient material: stirred liquid |
RBIAS = 10 kΩ with ±0.01% tolerance |
VSns = 1.8 V, 2.5 V, 3.3 V, and 5.0 V, RBias = 10 kΩ with ±0.01% Tolerance |
RBias = 10 kΩ ( ±0.01% tolerance) |
Ambient material: stirred liquid |
Ambient condition: still air |