SNIS211D October 2019 – November 2020 TMP63
PRODUCTION DATA
PART NUMBER | R25 TYP | R25 %TOL | RATING | TA | PACKAGE OPTIONS |
---|---|---|---|---|---|
TMP61 | 10k | 1% | Catalog | –40 °C to 125 °C | X1SON / DEC (0402) |
–40 °C to 150 °C | SOT-5X3 / DYA (0603) | ||||
–40 °C to 150 °C | TO-92S / LPG | ||||
TMP61-Q1 | 10k | 1% | Automotive Grade-1 | –40 °C to 125 °C | X1SON / DEC (0402) |
Automotive Grade-0 | –40 °C to 150 °C | SOT-5X3 / DYA (0603) | |||
–40 °C to 170 °C | TO-92S / LPG | ||||
TMP63 | 100k | 1% | Catalog | –40 °C to 125 °C | X1SON / DEC (0402) |
–40 °C to 150 °C | SOT-5X3 / DYA (0603) | ||||
TMP63-Q1 | 100k | 1% | Automotive Grade-1 | –40 °C to 125 °C | X1SON / DEC (0402) |
Automotive Grade-0 | –40 °C to 150 °C | SOT-5X3 / DYA (0603) | |||
TMP64 | 47k | 1% | Catalog | –40 °C to 125 °C | X1SON / DEC (0402) |
–40 °C to 150 °C | SOT-5X3 / DYA (0603) | ||||
TMP64-Q1 | 47k | 1% | Automotive Grade-1 | –40 °C to 125 °C | X1SON / DEC (0402) |
Automotive Grade-0 | –40 °C to 150 °C | SOT-5X3 / DYA (0603) |