SNIS211D October 2019 – November 2020 TMP63
PRODUCTION DATA
at TA = 25 °C, (unless otherwise noted)
VSNS = 1 V. |
Ambient material: stirred liquid. Temperature: 25 °C to 125 °C |
RBIAS = 100 kΩ with ±0.01 % tolerance |
RBias = 100 kΩ with ±0.01 % Tolerance |
RBias = 100 kΩ ( ±0.01 % tolerance) |
Ambient material: stirred liquid. Temperature: 25 °C to 125 °C |
Ambient material: still air |