SNIS211D October 2019 – November 2020 TMP63
PRODUCTION DATA
The TMP63 has good linear behavior across the whole temperature range as shown in Figure 7-3. This range allows a simpler resistance-to-temperature conversion method that reduces look-up table memory requirements. The linearization circuitry or midpoint calibration associated with traditional NTCs is not necessary with the device .
The linear resistance across the entire temperature range allows the device to maintain sensitivity at higher operating temperatures.