SNIS211D October 2019 – November 2020 TMP63
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| R25 | Thermistor Resistance at 25 °C | TA = 25 °C | 100 | kΩ | |||
| RTOL | Resistance Tolerance | TA = 25 °C | –1 | 1 | % | ||
| TA = 0 °C - 70 °C | –1 | 1 | |||||
| TA = -40 °C - 125 °C | –1.5 | 1.5 | |||||
| TCR-35 | Temperature Coefficient of Resistance | T1 = -40 °C, T2 = -30 °C | +6220 | ppm/°C | |||
| TCR25 | T1 = 20 °C, T2 = 30 °C | +6400 | |||||
| TCR85 | T1 = 80 °C, T2 = 90 °C | +5910 | |||||
| TCR-35 % | Temperature Coefficient of Resistance Tolerance | T1 = -40 °C, T2 = -30 °C | ±0.4 | % | |||
| TCR25 % | T1 = 20 °C, T2 = 30 °C | ±0.2 | |||||
| TCR85 % | T1 = 80 °C, T2 = 90 °C | ±0.3 | |||||
| ΔR | Sensor Long Term Drift (Reliability) | 96 hours continuous operation at RH = 85 %, and TA = 130 °C VBias = 5.5 V |
-1 | ±0.1 | 1 | % | |
| 600 hours continuous operation at TA = 150 °C VBias = 5.5 V DEC Package |
-1.5 | ±0.3 | 1.8 | ||||
| 600 hours continuous operation at TA = 150 °C VBias = 5.5V, DYA Package |
-1.2 | ±0.2 | 1.2 | ||||
| 1000 hours continuous operation at TA = 150 °C VBias = 5.5V, DYA Package |
-1.2 | ±0.3 | 1.2 | ||||
| tRES (stirred liquid) | Thermal response to 63% | T1 = 25 °C in Still Air to T2 = 125 °C in Stirred Liquid | 0.6 | s | |||
| tRES (still air) | Thermal response to 63% | T1 = 25 °C to T2 = 70 °C in Still Air | 3.2 | s | |||