SNIS220B March 2020 – November 2020 TMP64-Q1
PRODUCTION DATA
The TMP64-Q1 has good linear behavior across the whole temperature range as shown in Figure 7-1. This range allows a simpler resistance-to-temperature conversion method that reduces look-up table memory requirements. The linearization circuitry or midpoint calibration associated with traditional NTCs is not necessary with the device.
The linear resistance across the entire temperature range allows the device to maintain sensitivity at higher operating temperatures.