SBOS840 November 2016 TMP75C-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A0 | 7 | I | Address select. Connect to GND or VS. |
A1 | 6 | I | Address select. Connect to GND or VS. |
A2 | 5 | I | Address select. Connect to GND or VS. |
ALERT | 3 | O | Overtemperature alert. Open-drain output; requires a pull-up resistor. |
GND | 4 | — | Ground. |
SCL | 2 | I | Serial clock. |
SDA | 1 | I/O | Serial data. Open-drain output; requires a pull-up resistor. |
VS | 8 | I | Supply voltage, 1.4 V to 3.6 V. |