SBOS840 November 2016 TMP75C-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VS | 4 | V | ||
Input voltage | SDA, SCL, ALERT, A2, A1 | –0.3 | 4 | V |
A0 | –0.3 | (VS) + 0.3 | V | |
Sink current | SDA, ALERT | 10 | mA | |
Operating junction temperature | –40 | 150 | °C | |
Storage temperature, Tstg | –60 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage | 1.4 | 1.8 | 3.6 | V | |
Operating free-air temperature, TA | –40 | 125 | °C |
THERMAL METRIC(1) | TMP75C-Q1 | UNIT | ||
---|---|---|---|---|
D (SOIC) | DGK (VSSOP) | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 125.4 | 188.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 71.5 | 79.1 | °C/W |
RθJB | Junction-to-board thermal resistance | 65.8 | 109.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 21.1 | 15.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 65.3 | 108 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TEMPERATURE INPUT | ||||||
Temperature range | –40 | 125 | °C | |||
Temperature resolution | 0.0625 | °C | ||||
Temperature accuracy (error) | 0°C to +70°C | ±0.25 | ±1 | °C | ||
–20°C to +85°C | ±0.5 | ±2 | ||||
–40°C to +125°C | ±1 | ±3 | ||||
DIGITAL INPUT/OUTPUT | ||||||
VIH | High-level input voltage | 0.7(VS) | VS | V | ||
VIL | Low-level input voltage | -0.3 | 0.3(VS) | V | ||
IIN | Input current | 0 V < VIN < (VS) + 0.3 V | 1 | μA | ||
VOL | Low-level output voltage | VS ≥ 2 V, IOUT = 3 mA | 0.4 | V | ||
VS < 2 V, IOUT = 3 mA | 0.2(VS) | |||||
ADC resolution | 12 | Bit | ||||
Conversion time | One-shot mode | 20 | 27 | 35 | ms | |
Update Rate | 80 | ms | ||||
Bus timeout time | 16 | 22 | 29 | ms | ||
POWER SUPPLY | ||||||
Operating supply range | 1.4 | 3.6 | V | |||
IQ | Quiescent current | Serial bus inactive | 15 | 37 | µA | |
Serial bus active, SCL frequency = 400 kHz | 25 | |||||
Serial bus active, SCL frequency = 3.4 MHz | 95 | |||||
ISD | Shutdown current | Serial bus inactive | 0.3 | 8 | µA | |
Serial bus active, SCL frequency = 400 kHz | 10 | |||||
Serial bus active, SCL frequency = 3.4 MHz | 80 |