SBOSA26A December 2020 – February 2021 TMP9A00-EP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TEMPERATURE SENSOR | |||||||
TERR | Temperature accuracy(1) | -55 °C to 130 °C | -2.5 | 2.5 | °C | ||
130 °C to 150 °C | -3.5 | 3.5 | °C | ||||
PSR | DC power supply rejection | VDD = 1.8 V to 5.5 V TA = 15 °C to 150 °C |
-0.05 | 0.05 | °C/V | ||
VDD = 2.7 V to 5.5 V TA = -55 °C to 150 °C |
-0.15 | 0.15 | °C/V | ||||
TSENS | Temperature sensitivity(2) | TA = -55 °C to 150 °C | -11.77 | mV/°C | |||
VOUT | Output voltage(3) | TA = 0 °C | 1863.9 | mV | |||
TA = 25 °C | 1574 | mV | |||||
NL | Nonlinearity(4) | TA = -55 °C to 150 °C | ±0.4 | % | |||
ANALOG OUTPUT | |||||||
VOUT_R | Output resistance | ILOAD = -600 μA to 600 μA | 10 | Ω | |||
LR | Load regulation | ILOAD = -600 μA to 600 μA | 6 | mV | |||
CL | Maximum capacitive load | 1 | nF | ||||
POWER SUPPLY | |||||||
VDD | Operating voltage | TA = -55 °C to 150 °C | 2.7 | 5.5 | V | ||
TA = 15 °C to 150 °C(5) | 1.8 | 5.5 | V | ||||
IDD | Supply current | VDD = 5.5 V TA = 25 °C |
2.6 | 4 | μA | ||
VDD = 5.5 V TA = -55 °C to 150 °C |
7 | μA | |||||
IDD_SD | Shutdown current | VDD < 0.5 V | 20 | nA |