SBOSA22A December 2021 – August 2022 TMP9R00-SP
PRODUCTION DATA
Series resistance cancellation automatically eliminates the temperature error caused by the resistance of the routing to the remote transistor or by the resistors of the optional external low-pass filter. A total up to 1-kΩ series resistance can be cancelled by the TMP9R00-SP device, which eliminates the need for additional characterization and temperature offset correction.