SBOSA22A December 2021 – August 2022 TMP9R00-SP
PRODUCTION DATA
The local and remote temperature sensors have a resolution of 13 bits (0.0625°C). Temperature data that result from conversions within the default measurement range are represented in binary form, as shown in the Standard Binary column of Table 7-1. Negative numbers are represented in two's-complement format. The resolution of the temperature registers extends to 255.9375°C and down to –256°C, but the actual device is limited to ranges as specified in the Section 6.5 table to meet the accuracy specifications. The TMP9R00-SP device is specified for ambient temperatures ranging from –55°C to 125°C; parameters in the Section 6.1 table must be observed to prevent damage to the device.
| TEMPERATURE (°C) |
LOCAL OR
REMOTE TEMPERATURE REGISTER VALUE (0.0625°C RESOLUTION) |
|
|---|---|---|
| STANDARD BINARY(1) | ||
| BINARY | HEX | |
| –64 | 1110 0000 0000 0000 | E0 00 |
| –50 | 1110 0111 0000 0000 | E7 00 |
| –25 | 1111 0011 1000 0000 | F3 80 |
| –0.1250 | 1111 1111 1111 0000 | FF F0 |
| –0.0625 | 1111 1111 1111 1000 | FF F8 |
| 0 | 0000 0000 0000 0000 | 00 00 |
| 0.0625 | 0000 0000 0000 1000 | 00 08 |
| 0.1250 | 0000 0000 0001 0000 | 00 10 |
| 0.1875 | 0000 0000 0001 1000 | 00 18 |
| 0.2500 | 0000 0000 0010 0000 | 00 20 |
| 0.3125 | 0000 0000 0010 1000 | 00 28 |
| 0.3750 | 0000 0000 0011 0000 | 00 30 |
| 0.4375 | 0000 0000 0011 1000 | 00 38 |
| 0.5000 | 0000 0000 0100 0000 | 00 40 |
| 0.5625 | 0000 0000 0100 1000 | 00 48 |
| 0.6250 | 0000 0000 0101 0000 | 00 50 |
| 0.6875 | 0000 0000 0101 1000 | 00 58 |
| 0.7500 | 0000 0000 0110 0000 | 00 60 |
| 0.8125 | 0000 0000 0110 1000 | 00 68 |
| 0.8750 | 0000 0000 0111 0000 | 00 70 |
| 0.9375 | 0000 0000 0111 1000 | 00 78 |
| 1 | 0000 0000 1000 0000 | 00 80 |
| 5 | 0000 0010 1000 0000 | 02 80 |
| 10 | 0000 0101 0000 0000 | 05 00 |
| 25 | 0000 1100 1000 0000 | 0C 80 |
| 50 | 0001 1001 0000 0000 | 19 00 |
| 75 | 0010 0101 1000 0000 | 25 80 |
| 100 | 0011 0010 0000 0000 | 32 00 |
| 125 | 0011 1110 1000 0000 | 3E 80 |
| 127 | 0011 1111 1000 0000 | 3F 80 |
| 150 | 0100 1011 0000 0000 | 4B 00 |
Both local and remote temperature data use two bytes for data storage with a two's-complement format for negative numbers. The high byte stores the temperature with 2.0°C resolution. The second or low byte stores the decimal fraction value of the temperature and allows a higher measurement resolution (see Table 7-1). The measurement resolution for both the local and the remote channels is 0.0625 °C.