SBOSA22A December 2021 – August 2022 TMP9R00-SP
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
D4+ | 1 | Analog input | Positive connection to remote temperature sensors. A total of 8 remote channels are supported. An unused channel must be connected to D–. |
D3+ | 2 | Analog input | Positive connection to remote temperature sensors. A total of 8 remote channels are supported. An unused channel must be connected to D–. |
D2+ | 3 | Analog input | Positive connection to remote temperature sensors. A total of 8 remote channels are supported. An unused channel must be connected to D–. |
D1+ | 4 | Analog input | Positive connection to remote temperature sensors. A total of 8 remote channels are supported. An unused channel must be connected to D–. |
D- | 5 | Analog input | Negative connection to remote temperature sensors. Common for 8 remote channels. |
GND | 6 | Ground | Supply ground connection |
ADD | 7 | Digital input | Address select. Connect to GND, V+, SDA, or SCL. |
THERM | 8 | Digital output | Thermal shutdown or
fan-control pin. Active low; open-drain; requires a pullup resistor to a voltage between 1.7 V and 3.6 V, not necessarily V+. If this pin is not used it may be left open or grounded. |
THERM2 | 9 | Digital output | Second
THERM output. Active low; open-drain; requires a pullup resistor to a voltage between 1.7 V and 3.6V, not necessarily V+. If this pin is not used it may be left open or grounded. |
SDA | 10 | Bidirectional digital input/output | Serial data line for I2C or SMBus compatible two-wire interface. Open-drain; requires a pullup resistor to a voltage between 1.7 V and 3.6V, not necessarily V+. |
SCL | 11 | Digital input | Serial clock line for
I2C- or SMBus compatible two-wire interface. Requires a pullup resistor to a voltage between 1.7 V and 3.6V (not necessarily V+) if driven by an open-drain output. |
V+ | 12 | Power Supply | Positive supply voltage, 1.7 V to 2.0V; requires 0.1-µF bypass capacitor to ground. |
D8+ | 13 | Analog input | Positive connection to remote temperature sensors. A total of 8 remote channels are supported. An unused channel must be connected to D–. |
D7+ | 14 | Analog input | Positive connection to remote temperature sensors. A total of 8 remote channels are supported. An unused channel must be connected to D–. |
D6+ | 15 | Analog input | Positive connection to remote temperature sensors. A total of 8 remote channels are supported. An unused channel must be connected to D–. |
D5+ | 16 | Analog input | Positive connection to remote temperature sensors. A total of 8 remote channels are supported. An unused channel must be connected to D–. |