SBOSA22A December 2021 – August 2022 TMP9R00-SP
PRODUCTION DATA
Each of the eight remote and the local temperature channels has associated independent THERM and THERM2 Limit registers. There are nine THERM registers (addresses 39h, 42h, 4Ah, 52h, 5Ah, 62h, 6Ah, 72h, and 7Ah) and nine THERM2 registers (addresses 39h, 43h, 4Bh, 53h, 5Bh, 63h, 6Bh, 73h, and 7Bh), 18 registers in total. The resolution of these registers is 0.5°C and ranges from +255.5°C to –255°C. See Section 7.3.5 for more information.
Setting a THERM limit to 255.5°C disables the THERM limit comparison for that particular channel and disables the limit flag from being set in the THERM Status register. This prevents the associated channel from activating the THERM output. THERM2 limits, status, and outputs function similarly.