SBOSA22A December 2021 – August 2022 TMP9R00-SP
PRODUCTION DATA
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TEMPERATURE MEASUREMENT | |||||||
TLOCAL | Local temperature sensor accuracy | TA = –55 °C to 125 °C | -1.5 | ±0.5 | 1.5 | °C | |
TREMOTE | Remote temperature sensor accuracy | TA = –55 °C to 125 °C TD = –55 °C to 150 °C |
-2 | ±0.5 | 2 | °C | |
Local Temperature Error Supply Sensitivity | -0.25 | ±0.05 | 0.25 | °C/V | |||
Remote Temperature Error Supply Sensitivity | -0.5 | ±0.1 | 0.5 | °C/V | |||
Temperature resolution (local and remote) |
0.0625 | °C | |||||
ADC conversion time | One-shot mode, per channel (local or remote) | 16 | 17 | ms | |||
ADC resolution | 13 | Bits | |||||
Remote sensor source current | High | Series resistance 1 kΩ (max) | 120 | µA | |||
Medium | 45 | ||||||
Low | 7.5 | ||||||
η | Remote transistor ideality factor | η-Factor Correction registers = 0000h | 1.008 | ||||
SERIAL INTERFACE | |||||||
VIH | High-level input voltage | 0.7×(V+) | V | ||||
VIL | Low-level input voltage | 0.3×(V+) | V | ||||
Hysteresis | 200 | mV | |||||
SDA output-low sink current | 20 | mA | |||||
VOL | Low-level output voltage | IO = –15 mA; V+ < 2V | 0.2×(V+) | V | |||
Serial bus input leakage current | 0 V ≤ VIN ≤ 3.6 V | –1 | 1 | μA | |||
Serial bus input capacitance | 11 | 20 | pF | ||||
DIGITAL INPUTS | |||||||
VIH | High-level input voltage | 0.7×(V+) | V | ||||
VIL | Low-level input voltage | –0.3 | 0.3×(V+) | V | |||
Input leakage current | 0 V ≤ VIN ≤ 3.6 V | –1 | 1 | μA | |||
Input capacitance | 4 | 10 | pF | ||||
DIGITAL OUTPUTS | |||||||
Output-low sink current | VOL = 0.4V | 6 | mA | ||||
VOL | Low-level output voltage | IO = –6 mA | 0.15 | 0.4 | V | ||
IOH | High-level output leakage current | VO = V+ | 1 | μA | |||
POWER SUPPLY | |||||||
V+ | Specified supply voltage range | 1.7 | 2.0 | V | |||
IQ | Quiescent current | Active conversion, local sensor | 240 | 375 | µA | ||
Active conversion, remote sensors | 400 | 600 | |||||
Standby mode (between conversions) | 15 | 21 | |||||
Shutdown mode, serial bus inactive | 0.3 | 4 | |||||
Shutdown mode, serial bus active, fS = 400 kHz | 120 | ||||||
Shutdown mode, serial bus active, fS = 2.56 MHz | 300 | ||||||
POR | Power-on reset threshold | Rising edge | 1.5 | 1.65 | V | ||
Falling edge | 1.0 | 1.2 | 1.35 | ||||
POH | Power-on reset hysteresis | 0.2 | V |