SPRS727C August 2012 – April 2014 TMS320C5517
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 3-1 provides characteristics of the C5517 processor.
The table shows significant features of the devices, including the capacity of on-chip RAM, the peripherals, the CPU frequency, and the package type with pin count. For more detailed information on the actual device part number and maximum device operating frequency, see Section 7.1.2, Device Nomenclature.
HARDWARE FEATURES | C5517 | |||
---|---|---|---|---|
External Memory Interface (EMIF) | Asynchronous (8- and 16-bit bus width) SRAM, Flash (NOR, NAND), SDRAM and Mobile SDRAM (16-bit bus width)(2) |
|||
Peripherals Not all peripheral pins are available at the same time (for more detail, see Section 5). |
DMA | Four DMA controllers each with four channels, for a total of 16 channels |
||
Timers | 2 32-Bit General-Purpose (GP) Timers 1 Additional Timer Configurable as a 32-Bit GP Timer or a Watchdog Each timer is capable of selecting its clock source among the choices of:
|
|||
UART | 1 (with RTS and CTS flow control) | |||
SPI | 1 with 4 chip selects (Master only) | |||
McSPI | 1 (Master and Slave synchronous serial bus) with 3 chip selects | |||
UHPI | 1 (A configurable 16-bit multiplexed host port interface) | |||
I2C | 1 (Master and Slave) | |||
I2S | 3 (Two Channel, Full Duplex Communication) | |||
USB 2.0 | High- and Full-Speed Device (device mode only, host mode not supported) | |||
MMC and SD | 2 MMC and SD, 256 byte read and write buffer, max 50-MHz clock for SD cards, and signaling for DMA transfers | |||
McBSP | 1 (with transmit and receive) | |||
ADC (Successive Approximation [SAR]) | 1 (10-bit, 4-input, 16-µs conversion time) | |||
Real-Time Clock (RTC) | 1 (Crystal Input, Separate Clock Domain and Power Supply) | |||
FFT Hardware Accelerator | 1 (Supports 8 to 1024-point 16-bit real and complex FFT) | |||
General-Purpose Input/Output Port (GPIO) | Up to 26 pins (with 1 Additional General-Purpose Output (XF) and 4 General-Purpose Outputs for Use With SAR) | |||
On-Chip Memory | Size and Organization |
|
||
JTAG BSDL_ID | JTAGID Register (Value is: 0x0B95 602F) |
see Figure 6-2 | ||
CPU Frequency | MHz | 1.05-V Core | 75 MHz | |
1.3-V Core | 175 MHz | |||
1.4-V Core | 200 MHz | |||
Cycle Time | ns | 1.05-V Core | 13.3 ns | |
1.3-V Core | 5.71 ns | |||
1.4-V Core | 5 ns | |||
Voltage | Core (V) | 1.05 V (75 MHz) | ||
1.3 V (175 MHz) | ||||
1.4 V (200 MHz) | ||||
I/O (V) | 1.8 V, 2.75 V, 3.3 V | |||
LDOs | DSP_LDO | 1.3 V or 1.05 V, 250 mA max current for the digital core (to be used only to supply CVDD). Cannot be used to drive CVDD at the 1.4 V (>200 MHz) operating range. |
||
ANA_LDO | 1.3 V, 4 mA max current for SAR and power management circuits (to be used only to supply VDDA_ANA) | |||
USB_LDO | 1.3 V, 25 mA max current for USB core digital and PHY circuits (to be used only to supply USB_VDD1P3 and USB_VDDA1P3) | |||
Temperature | Commercial Temperature (default) | TMS320C5517AZCH20 | ||
Industrial Temperature | TMS320C5517AZCHA20 | |||
PLL | Phase Lock Loop | 1 (Software Programmable PLL) | ||
BGA Package | 10 x 10 mm | 196-Terminal BGA (ZCH), 0.65-mm Pitch | ||
Product Status(1) | Product Preview (PP), Advance Information (AI), or Production Data (PD) |
PD |