SPRS737C August 2011 – April 2014 TMS320C5532 , TMS320C5533 , TMS320C5534 , TMS320C5535
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 3-1 lists the important differences between the devices.
Device | Digital Core Supply Voltage (CVDD) | On-chip DARAM | On-chip SARAM | USB | LCD Interface | Tightly-Coupled FFT | SAR ADC | LDO | |
---|---|---|---|---|---|---|---|---|---|
1.05 V | 1.3 V | ||||||||
Maximum CPU Speed | |||||||||
TMS320C5535A05 | 50 MHz | - | 64KB | 256KB | √(1) | √ | √ | √ | ANA, DSP, and USB |
TMS320C5535A10 | 50 MHz | 100 MHz | |||||||
TMS320C5534A05 | 50 MHz | - | 64KB | 192KB | √ | -(2) | - | - | ANA, DSP, and USB |
TMS320C5534A10 | 50 MHz | 100 MHz | |||||||
TMS320C5533A05 | 50 MHz | - | 64KB | 64KB | √ | - | - | - | ANA and USB |
TMS320C5533A10 | 50 MHz | 100 MHz | |||||||
TMS320C5532A05 | 50 MHz | - | 64KB | 0KB | - | - | - | - | ANA only |
TMS320C5532A10 | 50 MHz | 100 MHz |
The following tables provide an overview of all the devices. The tables show significant features of each device, including the capacity of on-chip RAM, the peripherals, the CPU frequency, and the package type with pin count. For more detailed information on the actual device part number and maximum device operating frequency, see Section 7.1.2, Device Nomenclature.
HARDWARE FEATURES | TMS320C5535A05, C5535A10 | ||
---|---|---|---|
Peripherals Not all peripheral pins are available at the same time (for more detail, see Section 5). |
DMA | Four DMA controllers each with four channels, for a total of 16 channels |
|
Timers | 2 32-Bit General-Purpose (GP) Timers 1 Additional Timer Configurable as a 32-Bit GP Timer or a Watchdog |
||
UART | 1 (with RTS and CTS flow control) | ||
SPI | 1 with 4 chip selects | ||
I2C | 1 (Master or Slave) | ||
I2S | 4 (Two Channel, Full Duplex Communication) | ||
USB 2.0 (Device only) | High- and Full-Speed Device | ||
SD | 2 SD, 256-byte read and write buffer, max 50-MHz clock and signaling for DMA transfers | ||
LCD Bridge | 1 (8-bit or 16-bit asynchronous parallel bus) | ||
ADC (Successive Approximation [SAR]) | 1 (10-bit, 4 -input, 16-μs conversion time) | ||
Real-Time Clock (RTC) | 1 (Crystal Input, Separate Clock Domain and Power Supply) | ||
FFT Hardware Accelerator | 1 (Supports 8 to 1024-point 16-bit real and complex FFT) | ||
General-Purpose Input/Output Port (GPIO) | 32 pins (with 1 Additional General-Purpose Output (XF) and 4 Special-Purpose Outputs for Use With SAR Configure up to 20 pins simultaneously |
||
On-Chip Memory | Size (Bytes) | 320 KB RAM, 128KB ROM | |
Organization |
|
||
JTAG BSDL_ID | JTAGID Register (Value is: 0x1B8F E02F) |
see Figure 6-5 | |
CPU Frequency | MHz | 1.05-V Core | 50 MHz |
1.3-V Core | 100 MHz (TMS320C5535A10 only) | ||
Cycle Time | ns | 1.05-V Core | 20 ns |
1.3-V Core | 10 ns (TMS320C5535A10 only) | ||
Voltage | Core (V) | 1.05 V – 50 MHz | |
1.3 V – 100 MHz (TMS320C5535A10 only) | |||
I/O (V) | 1.8 V, 2.5 V, 2.75 V, 3.3 V | ||
LDOs | DSP_LDO | 1.3 V or 1.05 V, 250 mA max current for DSP CPU (CVDD) | |
ANA_LDO | 1.3 V, 4 mA max current to supply power to PLL (VDDA_PLL), SAR, and power management circuits (VDDA_ANA) | ||
USB_LDO | 1.3 V, 25 mA max current to supply power to USB core digital (USB_VDD1P3) and PHY circuits (USB_VDDA1P3) | ||
Power Characterization | Active @ Room Temp 25°C, 75% DMAC + 25% ADD | 0.15 mW/MHz @ 1.05 V, 50 MHz 0.22 mW/MHz @ 1.3 V, 100 MHz |
|
Active @ Room Temp 25°C, 75% DMAC + 25% NOP | 0.14 mW/MHz @ 1.05 V, 50 MHz 0.22 mW/MHz @ 1.3 V, 100 MHz |
||
Standby (Master Clock Disabled) @ Room Temp 25°C (DARAM and SARAM in Active Mode) | 0.26 mW @ 1.05 V 0.44 mW @ 1.3 V |
||
Standby (Master Clock Disabled) @ Room Temp 25°C (DARAM in Retention and SARAM in Active Mode) | 0.23 mW @ 1.05 V 0.40 mW @ 1.3 V |
||
Standby (Master Clock Disabled) @ Room Temp 25°C (DARAM in Active Mode and SARAM in Retention) | 0.15 mW @ 1.05 V 0.28 mW @ 1.3 V |
||
PLL Options | Software Programmable Multiplier | x4 to x4099 multiplier | |
BGA Package | 12 x 12 mm | 144-Pin BGA (ZHH) | |
Product Status(1) | Product Preview (PP), Advance Information (AI), or Production Data (PD) |
PD |
HARDWARE FEATURES | TMS320C5534A05, C5534A10 | ||
---|---|---|---|
Peripherals Not all peripheral pins are available at the same time (for more detail, see Section 5). |
DMA | Four DMA controllers each with four channels, for a total of 16 channels | |
Timers | 2 32-Bit General-Purpose (GP) Timers 1 Additional Timer Configurable as a 32-Bit GP Timer or a Watchdog |
||
UART | 1 (with RTS and CTS flow control) | ||
SPI | 1 with 4 chip selects | ||
I2C | 1 (Master or Slave) | ||
I2S | 4 (Two Channel, Full Duplex Communication) | ||
USB 2.0 (Device only) | High- and Full-Speed Device | ||
SD | 2 SD, 256-byte read and write buffer, max 50-MHz clock and signaling for DMA transfers | ||
Real-Time Clock (RTC) | 1 (Crystal Input, Separate Clock Domain and Power Supply) | ||
General-Purpose Input/Output Port (GPIO) | Up to 20 pins (with 1 Additional General-Purpose Output (XF)) | ||
On-Chip Memory | Size (Bytes) | 256KB RAM, 128KB ROM | |
Organization |
|
||
JTAG BSDL_ID | JTAGID Register (Value is: 0x1B8F E02F) |
see Figure 6-5 | |
CPU Frequency | MHz | 1.05-V Core | 50 MHz |
1.3-V Core | 100 MHz (TMS320C5534A10 only) | ||
Cycle Time | ns | 1.05-V Core | 20 ns |
1.3-V Core | 10 ns (TMS320C5534A10 only) | ||
Voltage | Core (V) | 1.05 V – 50 MHz | |
1.3 V – 100 MHz (TMS320C5534A10 only) | |||
I/O (V) | 1.8 V, 2.5 V, 2.75 V, 3.3 V | ||
LDOs | DSP_LDO | 1.3 V or 1.05 V, 250 mA max current for DSP CPU (CVDD) | |
ANA_LDO | 1.3 V, 4 mA max current to supply power to PLL (VDDA_PLL) and power management circuits (VDDA_ANA) | ||
USB_LDO | 1.3 V, 25 mA max current to supply power to USB core digital (USB_VDD1P3) and PHY circuits (USB_VDDA1P3) | ||
Power Characterization | Active @ Room Temp 25°C, 75% DMAC + 25% ADD | 0.15 mW/MHz @ 1.05 V, 50 MHz 0.22 mW/MHz @ 1.3 V, 100 MHz |
|
Active @ Room Temp 25°C, 75% DMAC + 25% NOP | 0.14 mW/MHz @ 1.05 V, 50 MHz 0.22 mW/MHz @ 1.3 V, 100 MHz |
||
Standby (Master Clock Disabled) @ Room Temp 25°C (DARAM and SARAM in Active Mode) | 0.26 mW @ 1.05 V 0.44 mW @ 1.3 V |
||
Standby (Master Clock Disabled) @ Room Temp 25°C (DARAM in Retention and SARAM in Active Mode) | 0.23 mW @ 1.05 V 0.40 mW @ 1.3 V |
||
Standby (Master Clock Disabled) @ Room Temp 25°C (DARAM in Active Mode and SARAM in Retention) | 0.15 mW @ 1.05 V 0.28 mW @ 1.3 V |
||
PLL Options | Software Programmable Multiplier | x4 to x4099 multiplier | |
BGA Package | 12 x 12 mm | 144-Pin BGA (ZHH) | |
Product Status(1) | Product Preview (PP), Advance Information (AI), or Production Data (PD) |
PD |
HARDWARE FEATURES | TMS320C5533A05, C5533A10 | ||
---|---|---|---|
Peripherals Not all peripheral pins are available at the same time (for more detail, see Section 5). |
DMA | Four DMA controllers each with four channels, for a total of 16 channels |
|
Timers | 2 32-Bit General-Purpose (GP) Timers 1 Additional Timer Configurable as a 32-Bit GP Timer or a Watchdog |
||
UART | 1 (with RTS and CTS flow control) | ||
SPI | 1 with 4 chip selects | ||
I2C | 1 (Master or Slave) | ||
I2S | 4 (Two Channel, Full Duplex Communication) | ||
USB 2.0 (Device only) | High- and Full-Speed Device | ||
SD | 2 SD, 256-byte read and write buffer, max 50-MHz clock and signaling for DMA transfers | ||
Real-Time Clock (RTC) | 1 (Crystal Input, Separate Clock Domain and Power Supply) | ||
General-Purpose Input/Output Port (GPIO) | Up to 20 pins (with 1 Additional General-Purpose Output (XF)) | ||
On-Chip Memory | Size (Bytes) | 128 KB RAM, 128KB ROM | |
Organization |
|
||
JTAG BSDL_ID | JTAGID Register (Value is: 0x1B8F E02F) |
see Figure 6-5 | |
CPU Frequency | MHz | 1.05-V Core | 50 MHz |
1.3-V Core | 100 MHz (TMS320C5533A10 only) | ||
Cycle Time | ns | 1.05-V Core | 20 ns |
1.3-V Core | 10 ns (TMS320C5533A10 only) | ||
Voltage | Core (V) | 1.05 V – 50 MHz | |
1.3 V – 100 MHz (TMS320C5533A10 only) | |||
I/O (V) | 1.8 V, 2.5 V, 2.75 V, 3.3 V | ||
LDOs | ANA_LDO | 1.3 V, 4 mA max current to supply power to PLL (VDDA_PLL) and power management circuits (VDDA_ANA) | |
USB_LDO | 1.3 V, 25 mA max current to supply power to USB core digital (USB_VDD1P3) and PHY circuits (USB_VDDA1P3) | ||
Power Characterization | Active @ Room Temp 25°C, 75% DMAC + 25% ADD | 0.15 mW/MHz @ 1.05 V, 50 MHz 0.22 mW/MHz @ 1.3 V, 100 MHz |
|
Active @ Room Temp 25°C, 75% DMAC + 25% NOP | 0.14 mW/MHz @ 1.05 V, 50 MHz 0.22 mW/MHz @ 1.3 V, 100 MHz |
||
Standby (Master Clock Disabled) @ Room Temp 25°C (DARAM and SARAM in Active Mode) | 0.26 mW @ 1.05 V 0.44 mW @ 1.3 V |
||
Standby (Master Clock Disabled) @ Room Temp 25°C (DARAM in Retention and SARAM in Active Mode) | 0.23 mW @ 1.05 V 0.40 mW @ 1.3 V |
||
Standby (Master Clock Disabled) @ Room Temp 25°C (DARAM in Active Mode and SARAM in Retention) | 0.15 mW @ 1.05 V 0.28 mW @ 1.3 V |
||
PLL Options | Software Programmable Multiplier | x4 to x4099 multiplier | |
BGA Package | 12 x 12 mm | 144-Pin BGA (ZHH) | |
Product Status(1) | Product Preview (PP), Advance Information (AI), or Production Data (PD) |
PD |
HARDWARE FEATURES | TMS320C5532A05, C5532A10 | ||
---|---|---|---|
Peripherals Not all peripheral pins are available at the same time (for more detail, see Section 5). |
DMA | Four DMA controllers each with four channels, for a total of 16 channels |
|
Timers | 2 32-Bit General-Purpose (GP) Timers 1 Additional Timer Configurable as a 32-Bit GP Timer or a Watchdog |
||
UART | 1 (with RTS and CTS flow control) | ||
SPI | 1 with 4 chip selects | ||
I2C | 1 (Master or Slave) | ||
I2S | 4 (Two Channel, Full Duplex Communication) | ||
SD | 2 SD, 256-byte read and write buffer, max 50-MHz clock and signaling for DMA transfers | ||
Real-Time Clock (RTC) | 1 (Crystal Input, Separate Clock Domain and Power Supply) | ||
General-Purpose Input/Output Port (GPIO) | Up to 20 pins (with 1 Additional General-Purpose Output (XF)) | ||
On-Chip Memory | Size (Bytes) | 64KB RAM, 128KB ROM | |
Organization |
|
||
JTAG BSDL_ID | JTAGID Register (Value is: 0x1B8F E02F) |
see Figure 6-5 | |
CPU Frequency | MHz | 1.05-V Core | 50 MHz |
1.3-V Core | 100 MHz (TMS320C5532A10 only) | ||
Cycle Time | ns | 1.05-V Core | 20 ns |
1.3-V Core | 10 ns (TMS320C5532A10 only) | ||
Voltage | Core (V) | 1.05 V – 50 MHz | |
1.3 V – 100 MHz (TMS320C5532A10 only) | |||
I/O (V) | 1.8 V, 2.5 V, 2.75 V, 3.3 V | ||
LDO | ANA_LDO | 1.3 V, 4 mA max current for PLL (VDDA_PLL) power management circuits (VDDA_ANA) | |
Power Characterization | Active @ Room Temp 25°C, 75% DMAC + 25% ADD | 0.15 mW/MHz @ 1.05 V, 50 MHz 0.22 mW/MHz @ 1.3 V, 100 MHz |
|
Active @ Room Temp 25°C, 75% DMAC + 25% NOP | 0.14 mW/MHz @ 1.05 V, 50 MHz 0.22 mW/MHz @ 1.3 V, 100 MHz |
||
Standby (Master Clock Disabled) @ Room Temp 25°C (DARAM and SARAM in Active Mode) | 0.26 mW @ 1.05 V 0.44 mW @ 1.3 V |
||
Standby (Master Clock Disabled) @ Room Temp 25°C (DARAM in Retention and SARAM in Active Mode) | 0.23 mW @ 1.05 V 0.40 mW @ 1.3 V |
||
Standby (Master Clock Disabled) @ Room Temp 25°C (DARAM in Active Mode and SARAM in Retention) | 0.15 mW @ 1.05 V 0.28 mW @ 1.3 V |
||
PLL Options | Software Programmable Multiplier | x4 to x4099 multiplier | |
BGA Package | 12 x 12 mm | 144-Pin BGA (ZHH) | |
Product Status(1) | Product Preview (PP), Advance Information (AI), or Production Data (PD) |
PD |